??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Company
Rittal US
Description
Compact enclosure HD, two-door - Hygienic Design
Bill of material
1319.600 (2)
Model No.
1319.600
Designation 1
Compact enclosures HD
Designation 2
Stainless steel 1.4301
Detail
website
website
Width
1010 mm
Height
1250 mm
Height
1480 mm
Depth
400 mm
Mounting plate width
945 mm
Mounting plate height
1175 mm
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000058
Embedded Preview + Generation
CAD Download
Preview
You have currently no CAD models available for download or mail delivery.
Embedded user actions