??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Company
Rittal US
Description
IP 66/NEMA 4 - System enclosures SE 8
Bill of material
5830.580 (2)
Model No.
5830.580
DETAIL
PDF Catalog
PDF Catalog
Designation 1
System enclosures SE 8
Designation 2
IP 66 / NEMA 4
Designation 3
Sheet steel
Width
600 mm
Height
1800 mm
Depth
400 mm
Mounting plate width
499 mm
Mounting plate height
1696 mm
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
CAD Download
Preview
You have currently no CAD models available for download or mail delivery.
Embedded user actions