??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Company
Rittal US
Description
CMC III Processing Unit - for 32 sensors / CAN-Bus units
Bill of material
7030.000
Model No.
7030.000
Designation 1
CMC III Processing Unit
Designation 2
for 32 sensors / CAN-Bus units
PDF Catalog
PDF Catalog
Width
138 mm
Height
40 mm
Depth
132 mm
Packs of
1 pc(s).
Weight
0.6 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Embedded Preview + Generation
CAD Download
Preview
You have currently no CAD models available for download or mail delivery.
Embedded user actions