??
CAD model selection
HELP_VARIABLE
Company
Rittal US
Description
TS punched section with mounting flange - 23 x 73 mm
Bill of material
8612.560 (2)
Model No. TS
8612.560
DETAIL
PDF Catalog
PDF Catalog
Designation 1
TS punched section with mounting flange 23 x 73 mm
Designation 2
for the inner mounting level
Width
600 mm
Depth
600 mm
Packs of
4
Length
554 mm
Length
526.5 mm
Number
21
Number
20
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
CAD Download
Preview
You have currently no CAD models available for download or mail delivery.
Embedded user actions