??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Company
Rittal US
Description
Netzwerk-/Serverschränke TS IT PRO - with vented door, with 482.6 mm (19") mounting angles
Bill of material
9982.204(2)
Model No.
9982.204
DETAIL
Designation 1
Netzwerk-/Serverschränke TS IT PRO
Designation 2
with vented door, with 482.6 mm (19") mounting angles
Designation 3
mit Seitenwände
Width
750 mm
Height
2000 mm
Depth
1025 mm
HE
42
Height
2003.7 mm
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
CAD Download
Preview
You have currently no CAD models available for download or mail delivery.
Embedded user actions